IESNA:LM-63-2002
[TEST]P1200965
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-930-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14024
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
2056.1 2105.2 2132 2108.2 2027.8 1864.8 1734.6 1730.9 1796.4 1887.2
2023.4 2204.9 2441.6 2764.5 3126.2 3474.4 3834.6 4226 4664.3 5043.1
5225.4 5130.2 4775.2 4128.6 3019.8 1932.6 1323.1 961.4 701 519.4
375.8 287.2 230.7 169.7 96.7 34.2 0
2056.1 2117.1 2144.6 2122.3 2043.4 1881.2 1748.8 1736.9 1798.6 1885.7
2015.9 2193 2420 2731 3099.4 3451.4 3816.8 4212.6 4656.2 5049.8
5260.4 5196.4 4868.2 4279.6 3222.2 2057.6 1403.5 1022.5 744.2 549.2
398.1 304.4 241.8 188.3 109.4 44.6 0
2056.1 2113.4 2143.2 2126.8 2059.1 1914.7 1774.1 1752.5 1807.5 1894.6
2013.7 2184.8 2408.1 2699 3065.2 3467.8 3819 4168 4614.5 5044.6
5311.8 5336.3 5100.4 4488 3481.1 2295.7 1621.5 1208.5 900.4 654.1
475.5 355 269.4 227.7 137.7 48.4 0
2056.1 2109.7 2146.1 2144.6 2101.5 1997.3 1858.9 1792.7 1815.7 1887.2
1996.6 2145.4 2339.6 2586.7 2891.8 3234.1 3595.7 3970.1 4387.5 4853.4
5252.2 5431.6 5330.4 4953.1 4173.2 2947.6 1987.6 1529.2 1208.5 937.6
717.4 525.4 369.8 259.7 186 72.9 0
2056.1 2109.7 2155.8 2174.4 2154.3 2094 1984.7 1889.4 1870.8 1914
2001.8 2132 2291.2 2498.1 2755.6 3058.5 3391.1 3740.1 4124.1 4580.3
5082.6 5497.1 5664.5 5515.7 4994.8 3891.9 2516 1639.4 1261.3 1021
817.1 654.1 501.6 358.7 229.2 99.7 0
2056.1 2104.5 2158 2201.2 2217.6 2205.7 2154.3 2074 2012.9 2007.7
2056.1 2155.8 2295 2469.1 2688.6 2961 3281.7 3638.2 4009.5 4412.1
4911.4 5461.3 5924.2 6148.2 6028.4 5414.5 4030.3 2385 1326.8 896
682.4 512 383.2 264.2 161.5 67 0
2056.1 2103.7 2160.3 2221.3 2271.2 2305.4 2318 2304.6 2270.4 2248.8
2272.6 2345.6 2455.7 2597.8 2789.8 3041.4 3346.5 3697.7 4089.9 4508.1
4930 5411.5 5989.7 6663.9 7237.6 7413.2 6942.9 5387.7 3263.9 1615.6
805.9 500.1 325.9 198.7 113.9 43.9 0
2056.1 2096.3 2155.8 2229.5 2303.2 2372.4 2448.3 2522.7 2584.4 2638.8
2700.5 2774.9 2873.9 3010.8 3202.1 3458.8 3781 4153.1 4563.9 4992.5
5406.3 5817 6272.5 6904.2 7874.6 9087.6 9996.9 9955.3 8462.5 6150.4
3594.3 1653.5 667.5 337.1 149.6 43.2 0
2056.1 2090.3 2143.9 2218.3 2300.9 2395.4 2507.1 2635 2778.7 2938.7
3128.4 3339.8 3560.8 3800.4 4080.9 4427 4823.6 5249.3 5677.1 6075.3
6454.8 6812 7160.2 7529.3 8054 8943.2 10355.6 11728.6 11698.8 10052.8
7012.2 3324.9 1050.7 399.6 186 61 0
2056.1 2080.7 2132 2201.2 2284.5 2383.5 2500.4 2634.3 2778.7 2950.6
3153 3382.2 3629.2 3909.8 4254.3 4683 5192.7 5773.1 6319.3 6832.8
7314.3 7748.9 8131.4 8539.9 9069 9936.7 11311.9 12728.7 13105.3 11853.6
8338.2 3341.2 889.3 343.8 152.6 45.4 0
2056.1 2078.4 2126.8 2193 2270.4 2359 2470.6 2597.1 2738.5 2900
3089.7 3301.8 3527.3 3778.8 4083.9 4466.4 4926.3 5430.8 5937.6 6423.5
6889.4 7329.9 7746.6 8182.7 8750.5 9601.8 11057.4 12332.8 12631.2 11473.3
8405.2 3528.8 933.2 346.8 136.2 38 0
2056.1 2071 2112.6 2172.2 2241.4 2321 2419.2 2530.1 2649.2 2785.4
2940.9 3113.5 3286.9 3474.4 3701.4 3982 4325.8 4707.5 5096.7 5483.7
5863.2 6215.2 6548.5 6911.7 7414.7 8250.4 9485.7 10527.5 10470.2 9299.7
6832.1 2879.9 765.7 291.7 112.4 29 0
2056.1 2067.3 2100.7 2151.3 2209.4 2275.6 2356 2440.8 2527.1 2619.4
2722.9 2830.8 2929 3013.8 3104.6 3217.7 3365.1 3542.9 3736.4 3944
4162 4381.6 4601.1 4865.3 5279.8 6052.9 7127.5 7801.7 7312 6116.9
4342.1 1821.7 502.3 197.9 84.8 25.3 0
2056.1 2052.4 2065.8 2091.1 2117.1 2143.9 2165.5 2169.2 2142.4 2078.4
1978 1844 1681.8 1511.4 1344.7 1211.5 1114 1052.2 1030.7 1044
1093.2 1148.2 1169.8 1146 1094.6 1012 856.5 648.2 494.9 400.4
320 250.8 191.2 136.2 84.1 31.3 0
2056.1 2032.3 2021.1 2012.9 2000.3 1971.3 1908 1803.8 1656.5 1501.7
1371.5 1268 1189.9 1125.2 1073.8 1037.3 1009.1 989.7 975.6 963.7
939.9 900.4 846.1 776.9 691.3 606.5 540.3 485.2 430.9 375.8
320 265.7 209.1 147.3 88.6 29.8 0
2056.1 2011.4 1974.2 1929.6 1871.5 1783 1667.6 1554.5 1461.5 1385.6
1320.1 1262.8 1213 1165.3 1118.5 1074.6 1038.8 1009.1 981.5 947.3
900.4 841.6 786.6 741.9 699.5 649.6 593.8 536.5 485.9 434.6
370.6 308.1 241.8 174.9 101.9 46.9 0
2056.1 1991.4 1923.6 1845.5 1751 1645.3 1564.2 1512.1 1469.7 1423.6
1371.5 1317.9 1265.1 1213.7 1160.1 1102.1 1044.8 994.9 953.3 915.3
881.8 852.8 827.5 798.5 755.3 691.3 628.8 578.2 528.3 476.3
421.9 362.4 299.1 229.2 151.8 81.1 0
2056.1 1984.7 1887.9 1783 1677.3 1594.7 1555.3 1540.4 1520.3 1483.1
1431 1367 1300 1234.5 1166.8 1093.9 1021.7 959.2 913.8 884.8
859.5 838.7 819.3 767.2 701.7 670.5 637 601.3 558.1 512
461.4 411.5 357.9 283.5 214.3 122.8 0
2056.1 1970.5 1855.2 1735.4 1636.4 1582.8 1574.6 1582.1 1573.9 1535.2
1474.2 1400.5 1314.9 1241.2 1160.9 1092.4 1034.4 973.4 917.5 868.4
830.5 805.2 757.5 698.8 673.5 642.2 608.7 573.7 536.5 495.6
451 415.2 356.4 292.5 221.8 127.3 0
2056.1 1960.8 1831.4 1703.4 1616.3 1583.6 1594.7 1612.6 1607.4 1570.2
1502.4 1415.4 1319.4 1220.4 1136.3 1094.6 1045.5 971.9 886.3 822.3
781.4 756.8 699.5 665.3 637 605 570 532.8 492.6 451
410 379.5 317.8 253.8 191.2 116.8 0
2056.1 1955.6 1809 1682.5 1605.1 1584.3 1604.4 1626 1624.5 1587.3
1518.1 1427.3 1321.6 1206.3 1107.3 1060.4 993.4 903.4 824.5 776.2
741.9 716.6 666.8 640.7 609.5 578.2 541.7 505.3 466.6 425.7
392.2 401.8 296.9 219.5 162.2 67.7 0
2056.1 1961.6 1818 1687 1608.1 1585.8 1603.6 1629 1629 1591.7
1522.5 1431.7 1326.8 1210.7 1108.8 1062.6 994.9 902.7 826.8 776.2
738.9 717.4 663.8 638.5 608 578.2 543.2 506 468.8 425.7
387 364.6 276.1 219.5 167.4 96.7 0
